IESNA:LM-63-2002
[TEST]P1444981
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-180W-T4-HSS)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 4 WITH HOUSE SIDE SHIELD
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22496
TILT=NONE
1 24748 1 181 25 1 2 0.29 0.35 0
1 1 177.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3501.3 3564.2 3636.5 3715.5 3804 3904.4 4012.7 4130.1 4258.2 4396.9
4547.4 4710 4884.3 5072.2 5274.2 5490.9 5714.2 5941.3 6159.6 6368.6
6561 6730.8 6879 7015.9 7134.7 7238.5 7326.8 7404.7 7470.8 7526.6
7572.9 7609.5 7635.6 7655.4 7668.3 7673 7670.9 7661.1 7646.2 7626.5
7600.8 7566.7 7528.6 7480.7 7424.6 7361.5 7288 7205.4 7118.9 7021.8
6913.2 6795.6 6665.6 6531.1 6388.4 6239.2 6086.7 5932.8 5774.4 5612.2
5440.5 5264 5079.7 4900.2 4728.1 4591.2 4488.8 4431.2 4367 4223
3945.3 3517.4 3079.3 2611.8 2081.5 1416 785 606.7 432.5 258.2
228.6 204.4 182.4 161.9 142.6 124 106.1 88.5 76.5 64.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3562.7 3632.4 3709.6 3793.5 3888.8 3992.5 4104.7 4227.4 4358.9
4502.4 4657.2 4822.4 5000.2 5194.5 5395.8 5611.3 5824.3 6030.1 6229.9
6419.2 6588.9 6747.1 6886.9 7012.2 7124.2 7221.2 7306.8 7379.3 7441.3
7492.7 7535.5 7566.7 7590.3 7605.6 7613.3 7616.7 7611.5 7602.6 7587.7
7569.5 7544.1 7514.2 7478.9 7436.7 7389.2 7333.6 7268.3 7195.3 7113.1
7021.3 6919.3 6807.8 6684.6 6550.7 6410.7 6264.4 6115.4 5958.8 5806.3
5647.3 5482.7 5315 5145.3 4981.8 4831.4 4711.3 4621.4 4560.5 4494.5
4375.7 4146.6 3776.8 3308.2 2805.3 2259.4 1603.1 916.1 698.1 481.6
265.2 229.9 203.3 179.1 156.3 135.5 116.4 98.1 82.4 66.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3558.7 3620.4 3687.5 3760.9 3845.5 3937.8 4039.2 4146.4 4263.2
4389.6 4524.2 4667.7 4821.1 4987.8 5164.4 5345.1 5527.3 5707.6 5887.4
6059 6223.9 6377.6 6521.7 6657 6780.4 6893.4 6996.8 7092.6 7176.5
7253.9 7320.4 7376.7 7428.3 7469.2 7505.5 7531.6 7551.9 7564.9 7572.4
7569.8 7564.1 7549.6 7530.5 7505.6 7472.6 7435.4 7393.8 7343.8 7284.8
7217.9 7138 7051.1 6955.4 6849.3 6733.4 6614.9 6487.5 6355.9 6221.1
6081.8 5939.2 5800.9 5664.9 5534.5 5405.6 5282.2 5171.8 5073.4 4992.3
4927 4865.5 4790.5 4670.8 4444.7 4056.8 3555.8 3019.8 2371.8 1556.1
847.8 643 445 247 206 167.5 136.6 109.9 85.3 65.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3549.7 3598.9 3652.6 3713.3 3779.8 3855 3938 4025.3 4119.2
4220.7 4328.7 4442.6 4566.7 4695.2 4833.9 4977.6 5125.9 5274.6 5421.7
5566.7 5708.5 5845.1 5974.6 6100.1 6219.5 6333.9 6445.4 6549.4 6646.2
6741.4 6827.9 6899.8 6967.5 7027.6 7083.8 7137.6 7186 7228.1 7265.3
7297 7326.7 7352.7 7372.6 7383.8 7387.2 7382.5 7370 7351 7328.1
7297.7 7260.1 7213.2 7159.1 7100.1 7030.7 6953.2 6871.8 6781.9 6684.5
6581.7 6471.9 6354.8 6234.8 6110.4 5980.9 5851.7 5720.6 5588.8 5459.7
5330.2 5201 5064.6 4929.6 4767.4 4539.8 4207.2 3730.8 3077.6 2313.1
1522.2 795.1 527.2 276 225.9 191.5 159.6 124.3 86 61.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3535.9 3570.3 3609.6 3653.8 3702.4 3755.8 3814.4 3877.7 3948.3
4022.3 4100.7 4182.9 4270.2 4361.4 4457.2 4559.1 4664.9 4776.8 4890.7
5004.3 5121.2 5236.1 5350.3 5449.2 5543.5 5640.2 5732.7 5822.6 5910.9
5999.9 6083.8 6163.4 6235.8 6300.2 6360.8 6420.6 6477.6 6532.7 6585.9
6637.2 6686.8 6735.3 6783.8 6829.6 6871.3 6913.1 6952.8 6986.5 7012.7
7029.3 7038.7 7042.8 7038.2 7031.6 7015 6995.3 6968.5 6932.2 6885.8
6825.1 6752.7 6668.5 6576 6467.2 6348.6 6216.4 6066.9 5894.8 5709.6
5522.8 5298.6 5039.4 4740.8 4403.9 4025.2 3628.5 3188.1 2641.6 1926.2
1187.2 864.1 546.7 229.3 185.9 147.5 113.5 87.5 63.6 39.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3521.7 3539.2 3562.2 3589.7 3619.1 3651.7 3689.5 3730 3774.4
3821.9 3875 3929.4 3988.3 4048.6 4108.4 4173.5 4240.5 4310.2 4380.2
4446.8 4508.2 4578.7 4651.7 4733.1 4819.5 4904.3 4986.1 5057.3 5130.5
5204.8 5278.2 5353.6 5430.3 5505.7 5580.2 5650.5 5718.7 5785.9 5849
5899.1 5940.7 5978.8 6023.1 6069.6 6118.6 6166.5 6213.1 6256.3 6302
6341.4 6374.1 6401.8 6426.7 6438.9 6439.6 6435.7 6420 6409.5 6397.1
6375.4 6343.3 6297.5 6234.5 6152 6053.6 5931.2 5792.2 5633.1 5417.1
5127.9 4763.2 4347.4 3920.6 3510.3 3040.9 2405.4 1587.8 883.5 585.5
298.9 247.7 211.5 173.4 135.1 105.7 85.1 64.7 44.2 26.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3492.6 3494.2 3501 3509.8 3521.6 3535.8 3553.8 3576.8 3602
3628.8 3659.4 3692 3726.2 3761.1 3797.6 3837.5 3878.1 3918.4 3946.3
3981.7 4021 4070.4 4120.4 4166.5 4208 4252.7 4300.8 4353.3 4411.3
4470.6 4531.2 4592.2 4652.5 4708.5 4748.6 4784.6 4828.2 4881.4 4931.5
4982.3 5033.2 5084.1 5127.1 5166.4 5200.5 5226.2 5249 5269.9 5304.4
5345.8 5386.8 5425.9 5463.2 5496.7 5519.5 5530.2 5528.5 5518.3 5513.1
5502.8 5481.1 5454.4 5408.3 5345.8 5269.3 5178 5072.9 4894.3 4602.6
4194.8 3743.6 3336 2963.6 2527.9 1924.5 1321 718 345.7 260
174.8 148.2 125.7 104.8 85.5 66.8 49.8 34.5 24.3 14
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3479.1 3466.3 3457.8 3453.3 3450.6 3450.8 3455 3463.1 3472.9
3485.5 3501.2 3518.6 3537.6 3556.8 3578.7 3601.1 3625.7 3645.7 3660.3
3678.5 3709.6 3739.8 3766.7 3788.8 3815.6 3845.2 3880.9 3918.2 3954.8
3992.8 4030.1 4058.2 4073.3 4091.3 4120.9 4152.1 4184.7 4220.6 4251.7
4279.9 4306.1 4326 4346.9 4385.5 4431.9 4479.2 4522.7 4546.8 4562.5
4572.4 4566.3 4597.6 4615.6 4626.2 4648.1 4661 4667.4 4679.5 4679.4
4659.2 4633.3 4619.8 4583.7 4541.2 4478.1 4394.4 4286.3 4170.6 4035.7
3839 3570.3 3254 2944.3 2669.9 2370.1 1902.5 1431.3 825.9 599.1
372.2 146 116.3 92.1 73.2 57.6 44.3 32.6 23.1 13.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3468.2 3441.7 3420.8 3404.2 3391.5 3381.2 3374.3 3372.6 3373.6
3378.1 3384.3 3393.6 3404 3414.7 3428.3 3443.2 3459.1 3476 3484.9
3490.6 3499.9 3521.5 3541.8 3555.5 3570.4 3587.7 3613.3 3628.3 3608.6
3609.7 3599.3 3607.7 3600.5 3620.4 3641.5 3666.6 3691.3 3708.6 3724.6
3752.5 3786.9 3820.7 3855.1 3890.8 3918.4 3927.2 3927.8 3864.5 3812
3793.5 3779.5 3806.1 3822.5 3840.4 3869.9 3902.3 3918.9 3932 3867
3785.9 3762.3 3773.3 3783.2 3781.2 3740.3 3609.5 3555.5 3576.2 3586.2
3578 3462.3 3320 3161.6 2977.4 2741.6 2530.4 2321.9 1920.4 1518.9
1115.8 600.6 441.3 282 127.2 109 85.9 63.4 44 24.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3457.9 3422 3391.7 3365.7 3344.7 3329.2 3317.2 3307.8 3301.8
3300.2 3301.2 3304.2 3309.1 3315.9 3323.8 3331.7 3341.3 3353 3365.3
3374.5 3331.1 3295.7 3274.7 3260.6 3275.4 3283.2 3292.8 3306.5 3330.5
3354.4 3379.6 3403.7 3423.3 3440 3455.2 3472.8 3468.8 3373.7 3298.6
3278.8 3303.5 3330 3357.9 3383.7 3400.6 3411.9 3430.6 3452.8 3383.7
3276.5 3230.5 3255.1 3281 3299.5 3316.5 3321.5 3207.1 3103.2 3099.8
3136.7 3176.8 3215.7 3137.5 3039.6 3038.4 3057.3 2932.2 2863 2853.6
2715 2671.2 2569.6 2488.8 2346 2202.7 1952.4 1702.2 1451 1145.1
872.1 641.4 512 405.9 312.1 218.4 125.3 70.9 48.6 26.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3450.9 3407.8 3369.9 3338.1 3313.4 3292.9 3276.9 3264.1 3253.5
3245.6 3241.6 3240.8 3242.6 3244.1 3248.6 3253.1 3235.8 3179.1 3139.2
3116.7 3126 3137.2 3150.3 3165.9 3181.7 3200.1 3217.9 3235.1 3254.1
3269.6 3274.4 3177.9 3097.6 3066.3 3083.6 3101.4 3115.2 3127 3144.9
3168 3190.7 3210.2 3142.3 3033.3 2988 3004.5 3018.4 3029.7 3045.4
3062.3 3003.2 2840.5 2788.9 2812.7 2839.4 2865.5 2887.4 2740.9 2626.7
2633.8 2642.9 2536.4 2386 2355.4 2326.7 2125.8 2093.3 1961.1 1828.9
1696.1 1483.4 1329.2 1185.3 1001.6 894 799.9 704.9 606.3 503
425.2 382.4 377.6 310.4 238.7 167 95.8 59.7 41 22.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3447.3 3399.9 3358.6 3323.2 3296.9 3273.8 3254.1 3239.1 3225.6
3216.1 3208.5 3204 3203.4 3203.6 3200.1 3132.2 3082 3055.5 3059.4
3066.3 3075.3 3088.2 3101.7 3116.3 3131.8 3147.9 3163.9 3180.6 3130.2
3025.2 2974 2984.2 3005.2 3025.8 3047.1 3070.3 3090.9 3111 3125.5
3007 2899.9 2875.2 2894.7 2916.1 2938 2960.4 2981.6 2867.7 2707.5
2679.4 2701.5 2724.7 2745.6 2755.9 2579.2 2448.3 2439.6 2443.4 2397.6
2150.2 2102.3 2096 1974 1852 1729.7 1538.7 1344.4 1209.4 985.5
789.2 542.7 299.9 252.5 205.1 157.9 120.1 84.6 63.2 62.3
83.5 102.1 90.1 56.2 41.2 26.2 11.5 8.5 6.2 4.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3447.7 3399.6 3357 3321.5 3294 3269.5 3249.4 3233.6 3220.4
3209.2 3201.5 3197 3195.1 3194.1 3155 3090.5 3052.6 3045.8 3050.4
3057 3067.4 3079.1 3094.4 3109.2 3123.4 3140.2 3157.6 3140.1 3028.4
2968.4 2975.9 2999.3 3023.7 3049 3076.8 3102.2 3126.2 3145.4 3030.4
2920.2 2896.8 2913.3 2931.4 2948.5 2965.7 2975.9 2856 2691.8 2660.1
2673.3 2688 2702.7 2709.3 2514.2 2394 2385.6 2389.8 2369.8 2088.6
2011.7 1893.5 1775.4 1658.5 1624.9 1484.6 1241.5 1183.7 826.5 682.5
470.2 258 47.3 0.6 0.4 0.4 0.5 0.5 0.6 0.7
0.8 0.9 1 1.1 1.3 1.4 1.5 1.7 1.8 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3451.6 3405.6 3365 3331.4 3304.2 3282.2 3263.3 3248.1 3236.6
3227.8 3222.4 3218.9 3218.6 3220.7 3217.7 3155.3 3106.9 3081.1 3084.7
3092.4 3102.6 3116 3132.6 3149.8 3166.2 3184 3201.1 3218.9 3179.9
3073 3021 3029.3 3050.2 3071.7 3093.3 3116.5 3139.3 3161.1 3178.4
3073.3 2960.8 2929.7 2949.5 2972.3 2994.2 3016.8 3035.2 2939.6 2776.2
2737 2759 2779.6 2799.4 2810.9 2635 2502.5 2488.5 2491.4 2453.7
2204.1 2149.9 2136.5 2011.2 1885.9 1759.6 1573 1372.1 1241 1012.4
811.8 542.2 280.4 227.4 174.9 151.7 120.9 95.7 77.5 77
92.9 96 59.9 42.6 25.3 8.4 7.5 7.4 6.6 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3459.1 3419.5 3382.5 3353.2 3330 3312 3296.4 3285.7 3278
3273.8 3272 3273.2 3276 3282.1 3289.1 3296.5 3284 3228.9 3193.1
3174.8 3182.9 3196.9 3212.5 3230.4 3249.6 3271.8 3292.2 3313.2 3333.9
3351.1 3358 3280.3 3201.2 3166.4 3180 3201.6 3217.7 3231.3 3246.2
3269.6 3294.6 3317.3 3272.9 3156 3100.9 3113.1 3126.3 3137.8 3153.2
3168.3 3127.1 2962.4 2898.8 2921.1 2947.1 2974.1 2993.4 2854.6 2730.5
2731.1 2739 2648 2481.9 2448.9 2428.4 2212.8 2166.2 2081.2 1899.4
1717.5 1536.1 1380.8 1218.2 1001.9 879.2 781.5 689 597.1 496.4
429.8 399.4 372.2 282.2 192.2 103.1 52.4 36.9 21.5 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3469.8 3437.4 3409.9 3387 3368.6 3355.2 3347 3341.5 3339.1
3339.5 3343.2 3350 3359.6 3371.2 3383.4 3396.4 3410.9 3427.9 3443.3
3457.2 3428.7 3387.3 3368.1 3362.4 3377.9 3392.2 3403.6 3417.9 3441.6
3467.8 3494.8 3522.7 3547.8 3568.2 3588.1 3603.9 3613.1 3520.8 3448.7
3427.1 3448.5 3475.6 3504.4 3532.3 3552.2 3565.5 3582.7 3605.9 3562.3
3450.9 3388.3 3407.5 3434.2 3451.7 3468 3473.5 3388.7 3267.3 3255.1
3290.5 3328.5 3362.1 3293.1 3175.4 3158.2 3159.1 3028.8 2955.7 2928
2779.6 2713.3 2599.3 2483.1 2311.1 2119 1847.6 1576 1304.8 1043.7
810.7 609.1 472.6 354.8 237 120.5 67.1 38.2 26.7 15.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3480.7 3461.3 3443.5 3431.5 3421.9 3415.3 3414.2 3416.4 3421
3427.6 3438.3 3450.9 3466.2 3483 3502.4 3523.7 3545.4 3568.1 3584.9
3596.4 3610.8 3637.4 3665.1 3688.2 3706 3724.6 3747.5 3766.9 3760.9
3756.2 3755.8 3757 3756.3 3776.4 3798.6 3823.6 3851.5 3873.2 3892.2
3919.6 3956.1 3994.3 4032 4070.9 4102.1 4114 4122 4088.7 4033.5
3994.4 3977.2 3997.1 4013.3 4028.3 4047.8 4077.7 4089.3 4095.2 4049.9
3949.8 3901.3 3900.1 3898.9 3888.1 3843.4 3713.5 3628.4 3631.8 3624.5
3595.6 3449.7 3261.5 3067.4 2854.1 2603.9 2355 1995.7 1636.6 1274.8
729 528.7 328.4 129.3 107.7 85 63.2 45.5 31.7 18
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3496.1 3488.8 3484.6 3484.4 3486.9 3492.8 3502.5 3515.4 3529.5
3546 3566.1 3589.5 3613.8 3640 3667.4 3696.6 3728.6 3756.8 3776.5
3800.1 3833.7 3871.2 3909.4 3940.3 3969.6 4001.4 4036.3 4077.2 4119.1
4160.7 4202 4235 4256.2 4277.6 4310.4 4345.7 4381.5 4422.3 4462.4
4496.2 4526 4547.2 4570.4 4614.6 4664 4713.7 4762.5 4800.3 4810.9
4818.5 4811.9 4813.4 4832.7 4837.7 4841.1 4841.5 4835.3 4832.6 4825.4
4791.8 4751.5 4728.3 4686.8 4632.2 4555.5 4459.5 4344.9 4188.5 4000
3739 3411.7 3062.8 2724.6 2410.7 1936.8 1463 988.9 509.1 332.4
157.8 126.5 104.1 84.9 68.3 54.3 41.8 30.8 21.7 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3498.6 3506.1 3517.4 3531.3 3549.3 3570.6 3595.9 3622.8 3651.7
3685 3722.5 3760.2 3800.8 3843 3888.8 3933.7 3981.8 4029.7 4070.1
4110.2 4156 4209.1 4266.9 4324.8 4377.4 4426.9 4480 4537.4 4598
4661.8 4727.8 4793.6 4858.2 4922.4 4974 5016.5 5064.6 5118.9 5172.7
5225.8 5279.5 5332.5 5382.1 5427.3 5467.4 5493.7 5515.3 5533.9 5565.9
5604.3 5638.6 5670.9 5698 5720.1 5730.9 5725.1 5705.5 5680.3 5655.2
5625.6 5587.8 5540.7 5478 5396 5294.6 5173.5 5027.2 4774.6 4401.9
3913.6 3462.3 3048.6 2636.5 2146.3 1503.7 871.1 559.7 255.7 195.1
165.5 140.8 118.4 98.5 80.6 62.8 45 30.2 17.7 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3514 3537.7 3563.7 3595.4 3630.3 3669.2 3711.8 3758.3 3808.5
3862 3922.1 3982.2 4046.8 4112.5 4182 4254.9 4329.4 4407.9 4488.1
4570.7 4645.6 4721.9 4806.4 4895.3 4989.2 5084.8 5179.2 5267.8 5345.8
5427.8 5508 5584.3 5663.3 5738.7 5815.3 5886.9 5956 6022.7 6086.1
6140 6181.7 6219.3 6259.5 6301 6345.5 6392 6435.3 6475.8 6512.3
6544.9 6568.2 6585.9 6595.7 6591.5 6576.8 6552 6519.3 6484.8 6449.7
6405.9 6352.5 6287.5 6207.7 6111.2 5992.2 5850.8 5696.5 5499.4 5226.4
4883.2 4452.9 3996.3 3549.3 3106.4 2578.5 1866.1 1111.5 831.7 556.1
280.5 238.5 203.7 168.1 133 103.8 83.4 63.1 42.8 26.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3529.5 3567.8 3611.7 3660.1 3713.1 3771.4 3835.4 3905.8 3980.2
4059.3 4143.4 4233.3 4328.2 4427.4 4534.4 4642.9 4759.5 4881 5004
5129.5 5257.8 5381.8 5505.4 5623 5727 5822.1 5916.7 6007.6 6095.7
6184 6267.3 6346.8 6423.6 6490.5 6549.3 6607.5 6663.3 6719.6 6772.7
6822.5 6872.3 6921.7 6968.5 7011 7050.7 7086 7119.5 7148.4 7167.9
7176.6 7174.6 7167 7151.2 7134.3 7109 7080.7 7044.2 6993.5 6936.3
6869.7 6790.4 6697.6 6589.1 6472 6343.6 6204.5 6044.6 5867.7 5673
5458.3 5204.1 4916 4568 4172.7 3734.6 3272.3 2780.6 2178.2 1472.9
860.7 571.3 286.3 218.6 180.1 141.4 109.6 84.6 61.5 38.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3543.2 3595.7 3653.9 3718.6 3789.3 3865.4 3952.3 4044.1 4143.3
4248.9 4361.4 4481.4 4610.9 4747.2 4892.8 5046.1 5203.3 5361.8 5519.7
5672.3 5820.1 5959.7 6093.1 6219.7 6337.7 6450.8 6559.9 6664.2 6762.9
6855.1 6943.2 7023 7093 7153 7210.2 7264.5 7315.2 7357.7 7394.5
7426.1 7453.6 7474.8 7491.8 7502 7502 7492.9 7474.8 7453.3 7425.2
7390.8 7351 7301.2 7246.4 7181.9 7113.5 7038.2 6953.9 6863.8 6766.2
6659 6544.8 6426.1 6301.9 6176 6040.2 5897.4 5755.3 5614.4 5478.3
5333.2 5181.2 5028.9 4858.4 4659.2 4381.3 4008.4 3488 2813.3 2039.4
1269 930 599.4 268.8 223.5 189.9 158.1 122.8 85.4 60.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3553.4 3616.8 3686.6 3764.8 3849.9 3943.9 4047.2 4158.8 4279.2
4405.3 4546.3 4695.7 4856.8 5029 5209.4 5392.9 5579.6 5767.4 5948.9
6124.3 6288.8 6442.1 6589.3 6725.8 6852.2 6967.4 7076 7169.6 7255.4
7329.7 7396.7 7454.6 7504.1 7543.4 7575.6 7600.8 7619.8 7631.3 7635.3
7632.9 7625.2 7610.5 7589 7562.9 7530.2 7493.3 7449.4 7402 7345.4
7278.6 7202.2 7113.5 7017.5 6912.5 6803.7 6685.1 6560.9 6429.1 6292.4
6154.4 6016.5 5878.3 5745 5619.7 5498.1 5380.2 5268.1 5164.9 5073.2
5000.9 4927.1 4836.1 4701.8 4456.3 4065.1 3566.8 3001.8 2325.6 1528.6
858.2 646.1 449.4 252.7 209.2 169.6 138.6 111.1 85.1 65.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3560.7 3631.2 3708.1 3795 3891.4 3997.2 4109.8 4233.4 4368.3
4514.3 4670 4840.6 5020.2 5214.2 5419.4 5628.9 5844.3 6057.9 6263.6
6454.3 6628.1 6786.7 6925.2 7048.8 7157.3 7252.9 7335.6 7407.5 7467
7516.3 7558.1 7591.5 7615.2 7631.5 7639.9 7639 7634.2 7624.9 7608.3
7588.4 7564.6 7534.7 7500.2 7459.5 7412.2 7358.4 7294.1 7223.7 7144.2
7057.1 6959 6847.9 6731.3 6601.5 6467.6 6321.2 6172.4 6018.7 5863
5702.1 5538.7 5369.8 5206.7 5048.9 4903.4 4781.1 4692.4 4630.7 4564.6
4456.5 4245.2 3881 3408.8 2887.7 2337.7 1710.7 1020.4 765.9 519
272 237.1 209.5 184.4 160.8 139.1 119.2 100.3 84 67.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3501.3 3564.2 3636.5 3715.5 3804 3904.4 4012.7 4130.1 4258.2 4396.9
4547.4 4710 4884.3 5072.2 5274.2 5490.9 5714.2 5941.3 6159.6 6368.6
6561 6730.8 6879 7015.9 7134.7 7238.5 7326.8 7404.7 7470.8 7526.6
7572.9 7609.5 7635.6 7655.4 7668.3 7673 7670.9 7661.1 7646.2 7626.5
7600.8 7566.7 7528.6 7480.7 7424.6 7361.5 7288 7205.4 7118.9 7021.8
6913.2 6795.6 6665.6 6531.1 6388.4 6239.2 6086.7 5932.8 5774.4 5612.2
5440.5 5264 5079.7 4900.2 4728.1 4591.2 4488.8 4431.2 4367 4223
3945.3 3517.4 3079.3 2611.8 2081.5 1416 785 606.7 432.5 258.2
228.6 204.4 182.4 161.9 142.6 124 106.1 88.5 76.5 64.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
